SLVSEN7D april 2019 – may 2023 TPS7H4001-SP
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The device uses a transconductance error amplifier. The error amplifier compares the VSENSE pin voltage to the lower of the SS/TR pin voltage or the internal 0.604-V voltage reference. The transconductance of the error amplifier is 1800 μA/V during normal operation. The frequency compensation network is connected between the COMP pin and ground. The error amplifier DC gain is typically 10,000 V/V.