SLVSFL2B May 2021 – December 2022 TPS7H4002-SP
PRODUCTION DATA
The TPS7H4002-SP is designed to operate from an input voltage supply range between 3 V and 5.5 V. This supply voltage must be well regulated and proper local bypass capacitors should be used for proper electrical performance from PVIN to GND and from VIN to GND. Due to stringent requirements for space applications, typically additional input bypass capacitors are used. The TPS7H4002-SP Evaluation Module uses a 22-µF ceramic capacitor and a 330-μF polymer tantalum capacitor from PVIN to GND, and a 4.7 µF and a 0.1 µF from VIN to GND.