Refer to the PDF data sheet for device specific package drawings
The TPS7H4010-SEP is an easy-to-use synchronous step-down DC/DC converter capable of driving up to 6 A of load current from a supply voltage ranging from 3.5 V to 32 V. The TPS7H4010-SEP provides exceptional efficiency and output accuracy in a very small solution size. Peak current-mode control is employed. Additional features such as adjustable switching frequency, synchronization to an external clock, FPWM option, power-good flag, precision enable, adjustable soft start, and tracking provide both flexible and easy-to-use solutions for a wide range of applications. Automatic frequency foldback at light load and optional external bias improve efficiency over the entire load range. The device requires few external components and has a pinout designed for simple PCB layout with optimal EMI and thermal performance. Protection features include thermal shutdown, input undervoltage lockout, cycle-by-cycle current limiting, and hiccup short-circuit protection.
PART NUMBER(1) | GRADE | PACKAGE |
---|---|---|
TPS7H4010MRNPTSEP | 20 krad(Si) RLAT | WQFN (30) 6.00 mm × 4.00 mm Mass = 57.2 mg(2) |
TPS7H4010MRNPSEP | ||
TPS7H4010MKGDSEP | 20 krad(Si) RLAT KGD | Die |
Changes from Revision * (November 2020) to Revision A (December 2021)