SNVS983A April 2024 – August 2024 TPS7H4011-SP
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The TPS7H4011 device is a 14V, 12A synchronous step-down (buck) converter with two integrated MOSFETs; a PMOS for the high side and an NMOS for the low side. To improve performance during line and load transients, the device implements a constant frequency, peak current mode control, which also simplifies external frequency compensation. The wide switching frequency range, 100kHz to 1MHz, allows for efficiency and size optimization when selecting the output filter components. The integrated MOSFETs allow for high-efficiency power supply designs with continuous output currents up to 12A. The MOSFETs have been sized to optimize efficiency for lower duty cycle applications.