SNVS983A April 2024 – August 2024 TPS7H4011-SP
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The TPS7H4011 is configured for internal clock mode if the mode pin, SYNCM, is connected to GND or left floating. In internal clock mode (also sometimes called internal oscillator mode), a resistor is connected between the RT pin and GND to configure the switching frequency, fSW, of the device. The nominal switching frequency is adjustable from 100kHz to 1MHz depending on the RT resistor value, which can be calculated using Equation 6. Figure 8-7 shows the relationship curve between the RT resistor value and the configurable switching frequency range. If SYNCM is connected to GND, a clock in phase with the switching frequency will be output on SYNC1 and a clock 90° out of phase will be output on SYNC2. This may be used for system monitoring or synchronizing additional devices as shown in Section 8.3.7.3. If this functionality is not desired, leave SYNCM floating (internally it will be set to an intermediate voltage), and SYNC1 and SYNC2 will not output any signal.
where