SNVS983A April 2024 – August 2024 TPS7H4011-SP
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The desired slope compensation, SC, can be configured with a resistor from the RSC pin to GND. The TPS7H4011 device adds a compensating ramp to the switch current signal for all duty cycles. Various values of RSC and the resulting slope compensation are shown in the Electrical Characteristics. Equation 8 is provided to approximate the value of RSC needed to achieve a desired slope compensation.
where
For additional guidance on selecting slope compensation values, see Section 9.2.2.9 in the application section.