SNVS983A April 2024 – August 2024 TPS7H4011-SP
PRODMIX
Refer to the PDF data sheet for device specific package drawings
External frequency compensation is required for the TPS7H4011. There are several industry techniques used to compensate DC-DC regulators. For the TPS7H4011, type 2A compensation is most often recommended though other approaches are acceptable. See Section 9.2.2.10 in the application section for a specific example.