SNVS983A April 2024 – August 2024 TPS7H4011-SP
PRODMIX
Refer to the PDF data sheet for device specific package drawings
There are multiple clocking mode options to enable use of both the programmable internal clock and an externally synchronized clock. This allows flexibility to synchronize devices to a system clock or to allow secondary TPS7H4011 devices to be synchronized to a primary TPS7H4011 device. All modes are listed in Table 8-3.
MODE | INPUT CONFIGURATION FOR CLOCK | CLOCK | |||
---|---|---|---|---|---|
SYNCM INPUT | SYNC2 INPUT | RT | SYNC1 INPUT/OUTPUT | SYNC2 OUTPUT | |
Internal clock: With output sync | SYNCM = GND | N/A | Resistor from RT to GND | Output fSW in phase | Output fSW 90° out of phase |
Internal clock: No output sync | SYNCM = Float | No output | No output | ||
External clock: Inverted sync, default fSW | SYNCM = AVDD | SYNC2 = GND | Resistor from RT to GND | Input fSW 180° out of phase | N/A |
External clock: Inverted sync, no default fSW | Float | Input fSW 180° out of phase | N/A | ||
External clock: Non-inverted sync, default fSW | SYNC2 = AVDD | Resistor from RT to GND | Input fSW in phase | N/A | |
External clock: Non-inverted sync, no default fSW | Float | Input fSW in phase | N/A |