SNVS983A April 2024 – August 2024 TPS7H4011-SP
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The TPS7H4011 has a maximum output voltage due to the minimum off time, toff(min). This minimum off time is not due to an internal charge pump like some buck regulators. Instead, the minimum off time is to ensure switching noise and internal circuitry behavior does not cause excessive duty cycle jitter. The maximum output voltage is approximated by Equation 2.
In this equation:
Table 8-2 shows calculated maximum output voltages for selected values of fSW and VIN assuming toff(min) = 306ns.
fSW | VIN | VOUT(max) |
---|---|---|
100kHz | 5V | 4.85V |
12V | 11.63V | |
14V | 13.57V | |
500kHz | 5V | 4.24V |
12V | 10.16V | |
14V | 11.86V | |
1MHz | 5V | 3.47V |
12V | 8.33V | |
14V | 9.72V |