SNVS983A April 2024 – August 2024 TPS7H4011-SP
PRODMIX
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN, PVIN | –0.3 | 16 | V |
EN, FAULT, ILIM, PWRGD, SYNC1, SYNC2, SYNCM | –0.3 | 7.5 | ||
VSNS+, VSNS- | –0.3 | 3.6 | ||
Output voltage | SW | –1 | 16 | V |
SW, 80ns transient | –3 | 20 | ||
LDOCAP | –0.3 | 7.5 | ||
RSC, COMP, RT, SS_TR | –0.3 | 3.6 | ||
REFCAP | –0.3 | 1.9 | ||
Vdiff | (GND to exposed thermal pad) | –0.2 | 0.2 | V |
Source current | SW | Current limit | A | |
PVIN | Current limit | |||
PGND | Current limit | |||
RT | –100 | 100 | µA | |
Sink current | SW | Current limit | A | |
PGND | Current limit | |||
COMP | –200 | 200 | µA | |
PWRGD | –0.1 | 5 | mA | |
Operating junction temperature | –55 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |