SNOSDH4 June 2024 TPS7H6005-SEP , TPS7H6015-SEP , TPS7H6025-SEP
ADVMIX
Refer to the PDF data sheet for device specific package drawings
The example provided is to demonstrate the usage of TPS7H6005 in a high voltage synchronous buck converter. The design example is intended to detail component selection and configuration related to the TPS7H6005. For this particular application, the gate driver is operating in PWM mode.
PARAMETER | VALUE | |||
---|---|---|---|---|
Power stage input supply voltage | 100V | |||
Output voltage | 28V | |||
Output current | 10A | |||
Switching frequency | 500kHz | |||
Gate driver input voltage | 12V | |||
Duty cycle | 28% nominal, ~35% maximum | |||
Inductor | 15μH | |||
GaN FET | EPC2307 (evaluation only) | |||
Operating mode | PWM |
Note that the selected GaN FET is for laboratory evaluation fo the driver. TI recommends selecting a GaN FET that satisfies both the electrical and radiation requirements of the design.