Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TPS7H60x5-SP and TPS7H60x5-SEP Radiation-Hardness-Assured Half Bridge GaN FET Gate
Drivers
1 Features
- Radiation performance:
- Radiation-hardness-assurance (RHA) up to
total ionizing dose (TID) of 100krad(Si)
- Single-event transient
(SET), single-event burnout (SEB), and single-event gate rupture (SEGR)
immune to
linear energy transfer (LET) =
75MeV-cm2/mg
- Single-event transient
(SET) and single-event functional interrupt (SEFI) characterized up to
LET = 75MeV-cm2/mg
- 1.3A peak source, 2.5A peak sink current
- Two operational modes:
- Single PWM input with adjustable dead time
- Two independent inputs
- Selectable input interlock protection in
independent input mode
- Split outputs for adjustable turn-on and turn-off
times
- 30ns typical propagation delay in independent
input mode
- 5.5ns typical delay matching
- Plastic packages outgas tested per ASTM E595
- Available in military temperature range (–55°C to 125°C)