SNOSDH4A June 2024 – December 2024 TPS7H6005-SEP , TPS7H6015-SEP , TPS7H6025-SEP
PRODMIX
Refer to the PDF data sheet for device specific package drawings
During steady state operation, the input voltage of the TPS7H60x5 must be between 10V and 14V. This voltage serves as the input to the two low-side linear regulators, BP5L and BP7L. The external high-side bootstrap capacitor is also charged from VIN (see Bootstrap Charging). For best performance, add a bypass capacitor from VIN to AGND. Place this bypass capacitor as close to the gate driver as possible. This bypass capacitor is typically at least ten times greater than the value selected for the bootstrap capacitor.