SBVS445A October 2024 – December 2024 TPS7N53
PRODUCTION DATA
The device is designed to operate from an input voltage supply ranging from 1.1 V to 2.2 V. Ensure that the input voltage range provides adequate operational headroom for the device to have a regulated output. This input supply must be well regulated and low impedance. If the input supply is noisy, use additional input capacitors with low ESR and increase the operating headroom to achieve the desired output noise, PSRR, and load transient performance. There is no sequencing requirement between IN and EN.