SBVS445A October 2024 – December 2024 TPS7N53
PRODUCTION DATA
As shown in Figure 7-5, the output voltage of the device can be set using a single external resistor (RREF).
Use Equation 6 to calculate the RREF value needed for the desirable output voltage.
Table 7-2 shows the recommended RREF resistor values to achieve several common rails using a standard 1%-tolerance resistor.
| TARGETED OUTPUT VOLTAGE (V) | RREF (kΩ)(1) | CALCULATED OUTPUT VOLTAGE (V) |
|---|---|---|
| 0.5 | 3.3 | 0.495 |
| 0.6 | 4 | 0.600 |
| 0.7 | 4.7 | 0.705 |
| 0.8 | 5.36 | 0.804 |
| 0.9 | 6 | 0.900 |
| 1.0 | 6.68 | 1.002 |
| 1.2 | 8.06 | 1.209 |
| 1.5 | 10 | 1.500 |