SBVS445A October 2024 – December 2024 TPS7N53
PRODUCTION DATA
The table below lists the required application parameters for this design example.
PARAMETER | DESIGN REQUIREMENT |
---|---|
Input voltage | 1.1V, ±2%, provided by the DC/DC converter switching at 1MHz |
Output voltage | 0.5V, 2% |
Output current | 3A (maximum), 1.1A (minimum) |
Noise | Less than 5μVRMS |
PSRR at 10kHz | 60dB at max load current |
PSRR at 1MHz | > 30dB at max load current |