SBVS445A October 2024 – December 2024 TPS7N53
PRODUCTION DATA
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input supply voltage range | 1.1 | 2.2 | V | |
VREF | Reference voltage range | 0.5 | 1.5 | V | |
VOUT | Output voltage range | 0.5 | 1.5 | V | |
IOUT | Output current | 0 | 3 | A | |
CIN | Input capacitor | 10 | µF | ||
COUT | Output capacitor (1) | 10 | 470 | µF | |
COUT_ESR | Output capacitor ESR | 1 | 20 | mΩ | |
COUT_ESL | Output capacitor ESL | 0.15 | 1.6 | nH | |
CNR | Noise-reduction capacitor | 1 | 10 | µF | |
CSS | Soft-Start capacitor | 10 | nF | ||
RPG | Power-good pull-up resistance | 10 | 100 | kΩ | |
TJ | Junction temperature | –40 | 125 | °C |