SLVSCN4D October 2014 – June 2019 TPS82084 , TPS82085
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Device | Package
Type |
Package Drawing | Pins | SPQ | Reel
Diameter (mm) |
Reel
Width W1 (mm) |
A0
(mm) |
B0
(mm) |
K0
(mm) |
P1
(mm) |
W
(mm) |
Pin1
Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TPS82084SILR | uSiP | SIL | 8 | 3000 | 330.0 | 12.4 | 3.0 | 3.2 | 1.45 | 4.0 | 12.0 | Q1 |
TPS82084SILT | uSiP | SIL | 8 | 250 | 178.0 | 13.2 | 3.0 | 3.2 | 1.45 | 4.0 | 12.0 | Q1 |
TPS82085SILR | uSiP | SIL | 8 | 3000 | 330.0 | 12.4 | 3.0 | 3.2 | 1.45 | 4.0 | 12.0 | Q1 |
TPS82085SILT | uSiP | SIL | 8 | 250 | 178.0 | 13.2 | 3.0 | 3.2 | 1.45 | 4.0 | 12.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
TPS82084SILR | uSiP | SIL | 8 | 3000 | 383 | 353 | 58 |
TPS82084SILT | uSiP | SIL | 8 | 250 | 223 | 194 | 35 |
TPS82085SILR | uSiP | SIL | 8 | 3000 | 383 | 353 | 58 |
TPS82085SILT | uSiP | SIL | 8 | 250 | 223 | 194 | 35 |