SLVSCE3A June 2014 – June 2014 TPS82740A , TPS82740B
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |||||
---|---|---|---|---|---|---|---|---|
VIN | Supply voltage VIN | 2.2 | 5.5 | V | ||||
IOUT + ILOAD | Device output current (sum of IOUT and ILOAD) | VOUTnom + 0.7V ≤ VIN ≤ 5.5V | 200 | mA | ||||
VOUTnom ≤ VIN ≤ VOUTnom +0.7V | 100 | |||||||
ILOAD | Load current (current from LOAD pin) | 100 | ||||||
COUT | Additional output capacitance connected to VOUT pin (not including LOAD pin) | 10 | µF | |||||
CLOAD | Capacitance connected to LOAD pin | 10 | ||||||
TJ | Operating junction temperature range | -40 | 90 | °C | ||||
TA | Operating ambient temperature range | -40 | 85 |