SLVSBC6C March 2013 – December 2019 TPS84A20
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
IOUT | Output current | TA = 85°C, natural convection | 0 (1) | 10 | A | |||
VIN | Input bias voltage range | Over output current range | 4.5 | 17 | V | |||
PVIN | Input switching voltage range | Over output current range | 2.95 (3) | 17 (4) | V | |||
UVLO | VIN Undervoltage lockout | VIN Increasing | 4.0 | 4.5 | V | |||
VIN Decreasing | 3.5 | 3.85 | ||||||
VOUT(adj) | Output voltage adjust range | Over output current range | 0.6 | 5.5 | V | |||
VOUT | Set-point voltage tolerance | TA = 25°C, IOUT = 0 A | ±1% (2) | |||||
Temperature variation | –40°C ≤ TA ≤ +85°C, IOUT = 0 A | ±0.2% | ||||||
Line regulation | Over input voltage range | ±0.1% | ||||||
Load regulation | Over output current range | ±0.2% | ||||||
Total output voltage variation | Includes set-point, line, load, and temperature variation | ±1.5% (2) | ||||||
η | Efficiency | PVIN = VIN = 12 V
IO = 5 A |
VOUT = 5.0 V, fSW = 1 MHz | 93 % | ||||
VOUT = 3.3 V, fSW = 750 kHz | 92 % | |||||||
VOUT = 2.5 V, fSW = 750 kHz | 90 % | |||||||
VOUT = 1.8 V, fSW = 500 kHz | 89 % | |||||||
VOUT = 1.2 V, fSW = 300 kHz | 86 % | |||||||
VOUT = 0.9 V, fSW = 250 kHz | 84 % | |||||||
VOUT = 0.6 V, fSW = 200 kHz | 81 % | |||||||
PVIN = VIN = 5 V
IO = 5 A |
VOUT = 3.3 V, fSW = 750 kHz | 94 % | ||||||
VOUT = 2.5 V, fSW = 750 kHz | 93 % | |||||||
VOUT = 1.8 V, fSW = 500 kHz | 92 % | |||||||
VOUT = 1.2 V, fSW = 300 kHz | 89 % | |||||||
VOUT = 0.9 V, fSW = 250 kHz | 87 % | |||||||
VOUT = 0.6 V, fSW = 200 kHz | 83 % | |||||||
Output voltage ripple | 20 MHz bandwidth | 14 | mVP-P | |||||
ILIM | Current limit threshold | ILIM pin open | 15 | A | ||||
ILIM pin to AGND | 12 | A | ||||||
Transient response | 1.0 A/µs load step from
25 to 75% IOUT(max) |
Recovery time | 100 | µs | ||||
VOUT over/undershoot | 80 | mV | ||||||
VINH | Inhibit threshold voltage | Inhibit High Voltage | 1.3 | open(5) | V | |||
Inhibit Low Voltage | -0.3 | 1.1 | ||||||
IINH | INH Input current | VINH < 1.1 V | -1.15 | μA | ||||
INH Hysteresis current | VINH > 1.3 V | -3.3 | μA | |||||
II(stby) | Input standby current | INH pin to AGND | 2 | 10 | µA | |||
Power Good | PWRGD Thresholds | VOUT rising | Good | 95% | ||||
Fault | 108% | |||||||
VOUT falling | Fault | 91% | ||||||
Good | 104% | |||||||
PWRGD Low Voltage | I(PWRGD) = 0.5 mA | 0.3 | V | |||||
fSW | Switching frequency | RRT = 169 kΩ | 400 | 500 | 600 | kHz | ||
fCLK | Synchronization frequency | CLK Control | 200 | 1200 | kHz | |||
VCLK-H | CLK High-Level | 2.0 | 5.5 | V | ||||
VCLK-L | CLK Low-Level | 0.5 | V | |||||
DCLK | CLK Duty Cycle | 20 | 50 | 80 | % | |||
Thermal Shutdown | Thermal shutdown | 175 | °C | |||||
Thermal shutdown hysteresis | 10 | °C | ||||||
CIN | External input capacitance | Ceramic | 44 (6) | µF | ||||
Non-ceramic | 100 (6) | |||||||
COUT | External output capacitance | Ceramic | 47(7) | 200 | 1500 | µF | ||
Non-ceramic | 220 (7) | 5000 (8) | ||||||
Equivalent series resistance (ESR) | 35 | mΩ |