SLVSBC6C March 2013 – December 2019 TPS84A20
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Connecting the STSEL pin to AGND and leaving SS/TR pin open enables the internal SS capacitor with a slow start interval of approximately 1.2 ms. Adding additional capacitance between the SS pin and AGND increases the slow start time. Increasing the slow start time reduces inrush current. Table 7 shows an additional SS capacitor connected to the SS/TR pin and the STSEL pin connected to AGND. See Table 7 for SS capacitor values and timing interval.
CSS (nF) | OPEN | 3.3 | 4.7 | 10 | 15 | 22 | 33 |
---|---|---|---|---|---|---|---|
SS Time (msec) | 1.2 | 2.1 | 2.5 | 3.8 | 5.1 | 7.0 | 9.8 |