SLVSF29C October 2019 – August 2021 TPS8804
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AGND | 5 | I | Analog ground. Connect to ground plane. |
AMUX | 33 | O | Analog multiplexer output. |
CON | 35 | I | Negative terminal of CO operational amplifier. Connect to GND if unused. |
COO | 34 | O | Output of CO operational amplifier. Connect to GND if unused. |
COP | 36 | I | Positive terminal of CO operational amplifier. Connect to GND if unused. |
CSA | 9 | I | LED driver A current sense. |
CSB | 11 | I | LED driver B current sense. Connect to GND if unused. |
CSEL | 29 | I | Device address select pin for I2C serial interface. Pull to GND for I2C address 0x3F. Pull to VMCU for I2C address 0x2A. Do not leave floating. |
DGND | 32 | I | Digital ground. Connect to AGND. |
DINA | 10 | I | LED driver A current sink. Connect to cathode of LED. |
DINB | 12 | I | LED driver B current sink. Connect to cathode of LED. Connect to GND if unused. |
GPIO | 26 | I/O | Multi-purpose digital input and output. |
LEDEN | 31 | I | LED driver enable. Do not leave floating while device is powered. |
LEDLDO | 4 | O | LDO output for charging LED supply capacitor. Connect to GND if unused. |
MCU_RX | 25 | O | SLC interface output for receiving data from VLINE. |
MCU_TX1 | 30 | I | Primary SLC interface input for transmitting data to VLINE. |
MCU_TX2 | 16 | I | Secondary SLC interface input for transmitting data to VLINE. |
MCUSEL | 13 | I | Default MCULDO voltage selection input. Leave floating for VMCU = 3.3 V. Tie to VINT for VMCU = 2.5 V. Tie to GND for VMCU = 1.8 V. Connect to GND with 620-Ω resistor for VMCU = 1.5 V. |
PDN | 7 | I | Photo input amplifier negative input. Connect to cathode of photodiode. |
PDO | 8 | O | Photo input amplifier output pin. |
PDP | 6 | I | Photo input amplifier positive Input. Connect to anode of photodiode. |
PGND | 17 | I | Power ground connection . Connect to AGND. |
PLDO | 21 | O | Capacitor connection to PLDO regulator. |
PREF | 37 | O | Photo reference voltage and output for testing CO sensor connectivity. |
REF0P3 | 38 | O | 300mV reference. Connect to GND if unused. |
RESERVED | 1, 2, 3, 18 | N/A | Connect to GND. |
SCL | 27 | I | Clock input for I2C serial interface. |
SDA | 28 | I/O | Data line for I2C serial interface. |
SLC_RX | 24 | I | SLC interface input for receiving data from VLINE. |
SLC_TX1 | 14 | O | Primary SLC interface output for transmitting data to VLINE. |
SLC_TX2 | 15 | O | Secondary SLC interface output for transmitting data to VLINE. |
VCC | 20 | I | Input supply pin. |
VINT | 22 | O | Capacitor connection to internal supply LDO. |
VMCU | 23 | I/O | LDO supply for external microcontroller and internal IO buffers. |
VSLC | 19 | I | SLC transmitter supply. |
Thermal Pad | 39 | N/A | Metal connection for thermal dissipation. Connect to ground plane. |