SLVSF29C October 2019 – August 2021 TPS8804
PRODUCTION DATA
The TPS8804 integrates all of the amplifiers and drivers required for a dual-wave photoelectric smoke detection and carbon monoxide detection system. Its high flexibility is ideal for smoke detection systems where precision and power consumption are critical.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS8804 | TSSOP (38) | 9.7 mm x 4.4 mm |