SLVSER4B May 2020 – January 2022 TPS92200
PRODUCTION DATA
For this design example, use the parameters in the below table.
PARAMETER | VALUE |
---|---|
Input voltage range | 5 V ±10% |
LED forward voltage | 1.75 V |
Output voltage | 1.85 V (1.75 + 0.1) |
Maximum LED current | 1 A |
Inductor current ripple | 60% of maximum LED current |
LED current ripple | 20 mA or less |
Input voltage ripple | 200 mV or less |
Dimming type | Analog dimming with TPS92200D2: 50 kHz, 1% to 100 % duty cycle input on the DIM pin |