SLVSER4B May 2020 – January 2022 TPS92200
PRODUCTION DATA
During each switching on cycle, the high-side sense voltage, VHS_SENSE, is compared with VCOMP to generate the PWM duty cycle. To prevent an overcurrent stress, VCOMP is internally clamped to set the high-side NMOS current limit as ILIM_HS. When the peak of IHS_SENSE exceeds ILIM_HS, the high-side MOSFET is turned off and the low-side MOSFET is turned on accordingly. An auto-retry mechanism is implemented for this case, if an output overcurrent condition occurs for more than auto-retry on time tRETRY_ON, which is programmed for 512 switching cycles, the device shuts down for an auto-retry off-time tRETRY_OFF, which is 60 ms typically.