SLVSER4B May 2020 – January 2022 TPS92200
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT SUPPLY | ||||||
VIN | Input voltage range | 4 | 30 | V | ||
VIN_UVLO | VIN undervoltage lockout | Rising VIN | 3.5 | 3.7 | 3.9 | V |
Falling VIN | 3.3 | 3.5 | 3.7 | V | ||
Hysteresis | 0.2 | V | ||||
ISD | Shut down current from VIN | VIN = 12 V, VDIM = 0 V | 1 | 3 | µA | |
IDISC | Discharge current from SW and BOOT | VIN floating, VDIM = 0 V | 1 | 3 | uA | |
IOP | Normal operating current | VDIM = 3.3 V | 0.5 | 1 | mA | |
DIMMING | ||||||
VDIM_L | Low-level input voltage | 0.3 | V | |||
VDIM_H | High-level input voltage | 0.65 | V | |||
VANA | Analog dimming range (TPS92200D1 only) | 0.65 | 1.2 | V | ||
tDIM_ON1 | DIM minimum on time to enable device (TPS92200D2 only) | VDIM = 3.3 V | 190 | 300 | nS | |
tDIM_ON2 | DIM minimum on time when PWM dimming (TPS92200D2 only) | VDIM = 3.3 V | 150 | nS | ||
tDIM_OFF | DIM minimum off time to disable device | VDIM = 0 V | 36 | mS | ||
FEEDBACK AND ERROR AMPLIFIER | ||||||
VFB_REF | FB pin reference voltage | VDIM = 3.3 V | 96 | 99 | 102 | mV |
VFB_OVP | FB pin over voltage protection threshold | VDIM = 3.3 V | 140 | mV | ||
VFB_DMAX | FB reference voltage when maximum dimming input (TPS92200D1 only) | VDIM = 1.2 V | 99 | mV | ||
VFB_DMIN | FB reference voltage when minimum dimming input (TPS92200D1 only) | VDIM = 0.65 V | 5 | mV | ||
FB reference voltage when minimum dimming duty cycle (TPS92200D2 only) | DIM pin duty cycle <= 3% | 1 | mV | |||
POWER STAGE | ||||||
RHS | High-side FET on resistance | VIN ≥ 5 V | 150 | mΩ | ||
RLS | Low-side FET on resistance | VIN ≥ 5 V | 90 | mΩ | ||
CURRENT LIMIT | ||||||
ILIM_HS | High-side current limit | 2.9 | 3.3 | 4 | A | |
ILIM_LS_SOUR | Low-side sourcing current limit | 2.4 | 3 | 3.6 | A | |
ILIM_LS_SINK | Low-side sinking current limit | 1.4 | 1.8 | 2.4 | A | |
THERMAL PROTECTION | ||||||
TTSD | Thermal shutdown temperature | 165 | °C | |||
Hysteresis | 15 | °C |