SLVSH40B November 2023 – August 2024 TPS92201 , TPS92201A
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 2.5V to 5.5V |
Output voltage | 1.9V (1.8V Vf + 0.1V VFB) |
Maximum output current | 400mA |
Table 8-2 lists the components used for the example.
REFERENCE | DESCRIPTION | MANUFACTURER(1) |
---|---|---|
C1 | 4.7µF, Ceramic Capacitor, 10V, X7R, size 0805, GRM21BR71A475KA73L | Murata |
C2 | 10µF, Ceramic Capacitor, 10V, X7R, size 0805, GRM21BR71A106KE51L | Murata |
L1 | 2.2µH, Power Inductor, SDER041H-2R2MS | Cyntec |
R1,R2,R3 | Chip resistor, 1%, size 0603 | Std. |
C3 | Optional, 6.8pF if it is needed | Std. |