SLVSH40A November 2023 – August 2024 TPS92201 , TPS92201A
PRODUCTION DATA
PIN NUMBER | I/O/PWR | DESCRIPTION | ||
---|---|---|---|---|
NAME | DRV | DRL | ||
PWM | 1 | 6 | I | PWM input. LED output current is adjusted according to the PWM input duty cycle. |
EN | 2 | 5 | I | Device enable input. Logic high enables the device, logic low disables the device and turns the device into shutdown. Do not leave floating. |
VIN | 3 | 4 | PWR | Power supply input. |
SW | 4 | 3 | PWR | Switch pin. Connecting the internal FET switches and inductor terminal. |
GND | 5 | 2 | PWR | Power ground. |
FB | 6 | 1 | I | Feedback pin for the internal control loop. Connect this pin to an external resistor to set output current. |