SLVSHL8 November 2024 TPS923650
PRODUCTION DATA
The TPS923650/1 implements the internal soft-start function. Once VIN rises above VVIN_MIN, the internal LDO starts to charge VCC capacitor. It takes approximately 800μs for VCC to rise above VVIN_UVLO if a 1μF capacitor is connected to VCC pin. The POR is enabled right after VCC above VVIN_UVLO. In this case, if using 1μF VCC capacitor, it is recommended to wait for 1ms to start dimming after VIN rises above VVIN_MIN.
If DIM pin starts to rise or has the first PWM pulse appearing after VCC rises above VVIN_UVLO, the device starts switching right away. For D1 version, the initial PWM pulse can be as small as 50ns at DIM input pin to start dimming.