SLVSHL8 November 2024 TPS923650
PRODUCTION DATA
In this design, a 100Ω resistor is recommended for RFLT at CSN pin to avoid noise injection and increase robustness. An optional 1nF, 50V X7R ceramic capacitor is chosen for CFLT across CSP-CSN pins to filter high-frequency noise of sense feedback. Using the equation below, a 2.2µF, 50V X7R ceramic capacitor is chosen for CSNS to suppress the ac magnitude of sense feedback less than 200mV.
For loop stability, it is recommended to select a 10nF, 10V X7R ceramic capacitor for CCOMP and an optional 100Ω resistor for RCOMP. A 20MΩ resistor is chosen for RDAMP to suppress the overshoot current at rising edge of PWM on.