SLVSHL8 November 2024 TPS923650
PRODUCTION DATA
TYPE | CRITERION | BEHAVIOR |
---|---|---|
LED open load | VCSN > 65V | The device stops switching and recovers when fault is removed. |
LED+ and LED- short circuit (Buck-Boost) | VCSN - VIN < 100mV | The device keeps switching. |
LED+ short to GND | VCSP - VCSN > 300mV | The device stops switching and recovers when fault is removed. |
Sense-resistor open circuit | VCSP - VCSN > 300mV | The device stops switching and recovers when fault is removed. |
Sense-resistor short circuit | COMP pin is clamped high | The device keeps switching under the cycle-by-cycle current limit. |
Switching FET open circuit | COMP pin is clamped high | The device stops switching and recovers when fault is removed. |
Switching FET short circuit | COMP pin is clamped high | The device stops switching and recovers when fault is removed. |
Thermal shutdown | TJ > TTSD | The device stops switching and recovers when TJ falls below the hysteresis level. |