SLVSGH1A April 2023 – September 2023 TPS923652 , TPS923653 , TPS923654 , TPS923655
PRODUCTION DATA
The device is designed to operate from an input voltage supply ranging between 4.5 V and 65 V. This input supply must be well regulated. The device requires an input capacitor to reduce the surge current drawn from the input supply and the switching noise from the device. Ceramic capacitors with X5R or X7R dielectrics are highly recommended because of their low ESR and small temperature coefficients. For most applications, a 10-μF capacitor is enough.