SLVSGH1A April 2023 – September 2023 TPS923652 , TPS923653 , TPS923654 , TPS923655
PRODUCTION DATA
Part Number | Package | Typical Current Limit | Spread Spectrum | Operation Junction Temperature |
---|---|---|---|---|
TPS923652DMTR | VSON (14) | 3 A | Disabled | -40 °C to 125 °C |
TPS923652DRRR | WSON (12) | 3 A | Disabled | -40 °C to 125 °C |
TPS923652DYYR | SOT-23-THN (14) | 3 A | Disabled | -40 °C to 125 °C |
TPS923653DMTR | VSON (14) | 3 A | Enabled | -40 °C to 125 °C |
TPS923653DRRR | WSON (12) | 3 A | Enabled | -40 °C to 125 °C |
TPS923653DYYR | SOT-23-THN (14) | 3 A | Enabled | -40 °C to 125 °C |
TPS923654DMTR | VSON (14) | 6.5 A | Disabled | -40 °C to 125 °C |
TPS923654DRRR | WSON (12) | 6.5 A | Disabled | -40 °C to 125 °C |
TPS923654MDMTR | VSON (14) | 6.5 A | Disabled | -55 °C to 125 °C |
TPS923654HMDMTR | VSON (14) | 8.5 A | Disabled | -55 °C to 125 °C |
TPS923655DMTR | VSON (14) | 6.5 A | Enabled | -40 °C to 125 °C |
TPS923655DRRR | WSON (12) | 6.5 A | Enabled | -40 °C to 125 °C |
TPS923655MDMTR | VSON (14) | 6.5 A | Enabled | -55 °C to 125 °C |
TPS923655HMDMTR | VSON (14) | 8.5 A | Enabled | -55 °C to 125 °C |