SLVSGH1B April 2023 – February 2025 TPS923652 , TPS923653 , TPS923654 , TPS923655
PRODUCTION DATA
The TPS92365x family implements the internal soft-start function. Once VIN rises above VVIN_MIN, the internal LDO starts to charge VCC capacitor. It takes approximately 800 μs for VCC to rise above VVIN_UVLO if a 1-μF capacitor is connected to VCC pin. If EN/PWM pin is pulled high before VCC rises above VVIN_UVLO, the POR is enabled right after VCC above VVIN_UVLO and waits for 100 μs to start dimming mode. EN/PWM pin has to stay high for more than 5 μs after VCC rises above VVIN_UVLO. In this case, if using 1-μF VCC capacitor, it is recommended to wait for 1 ms to start dimming mode after VIN rises above VVIN_MIN.
If EN/PWM pin has the first PWM pulse appearing after VCC rises above VVIN_UVLO, the device waits for 200 μs to enable POR and another 100 μs to start dimming mode. Hence, without triggering VIN UVLO, the device can be renabled after disabled and waits for 300 μs to start dimming mode. Note that the initial enable PWM pulse lasting more than 5 μs is required at EN/PWM input pin to enable the device. After dimming mode is started, the device enters four different dimming modes based on the configuration of ADIM/HD pin and EN/PWM pin.