SYSTEM |
IIN-DIM-HIGH |
VIN Operating Current |
4.5 V ≤ VIN ≤ 65 V, RIADJ = 3 kΩ, VDIM = High |
|
2.8 |
3.15 |
mA |
IIN-DIM-LOW |
VIN Standby Current |
4.5 V ≤ VIN ≤ 65 V, RIADJ = 3 kΩ, VDIM = Low |
|
2.3 |
2.7 |
mA |
ILX-OFF |
LX Pin Current |
Main switch turned OFF, VLX = VIN = 65 V |
|
0.1 |
1.0 |
µA |
ILED |
Average LED Current |
VFS = 4.6V, RIADJ = 3 kΩ, TA = 25°C |
484 |
502 |
520 |
mA |
VFS = 4.6V, RIADJ = 3 kΩ |
477 |
502 |
528 |
mA |
VFS = 4.6V, RIADJ = 6 kΩ, TA = 25°C |
236 |
249 |
262 |
mA |
VFS = 4.6V, RIADJ = 6 kΩ |
233 |
249 |
268 |
mA |
VFS = 4.6V, RIADJ = 10 kΩ, TA = 25°C |
138 |
149 |
160 |
mA |
VFS = 4.6V, RIADJ = 10 kΩ |
133 |
149 |
166 |
mA |
VIADJ |
IADJ Pin voltage |
|
1.224 |
1.25 |
1.278 |
V |
VDIM-ON |
DIM Pin Upper Threshold |
VDIM Increasing |
0.85 |
1.0 |
1.25 |
V |
VDIM-OFF |
DIM Pin Lower Threshold |
VDIM Decreasing |
0.44 |
|
|
V |
VDIM-HYS |
DIM Pin Threshold Hysteresis |
|
|
325 |
|
mV |
fSW |
Switching frequency |
RFS = 20 kΩ |
450 |
500 |
550 |
kHz |
ton(min) |
Minimum On-time |
|
|
250 |
400 |
ns |
INTERNAL REGULATOR |
VCC |
VCC Regulated Output Voltage |
CVCC =1 µF, no load |
4.7 |
5.4 |
6.0 |
V |
|
|
CVCC =1 µF, VIN = 4.5V, 2 mA load |
3.7 |
4.1 |
|
V |
VCC-UVLO-ON |
VCC UVLO Upper Threshold |
VCC rising |
3.50 |
3.75 |
4.00 |
V |
VCC-UVLO-OFF |
VCC UVLO Lower Threshold |
VCC falling |
3.05 |
|
|
V |
VCC-UVLO-HYS |
VCC UVLO Hysteresis |
|
|
275 |
|
mV |
INTEGRATED MOSFET |
RLX |
Resistance Across LX and GND |
Main Switch Turned ON, TA = 25°C |
|
1.4 |
2.15 |
Ω |
THERMAL SHUTDOWN |
TSD |
Thermal shutdown temperature |
TJ Rising |
|
165 |
|
°C |
TSD-HYS |
Thermal shutdown hysteresis |
TJ Falling |
|
10 |
|
|