SLUSCZ1 May 2017 TPS92518-Q1
PRODUCTION DATA.
VTHERM is shown in Figure 48 and described in Table 12.
Return to Summary Table.
8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | VTHERM | |||||||
R-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
8 | RSVD | R | 0 | Reserved |
7-0 | VTHERM[7:0] | R | 0h |
Most recent ADC value of voltage on internal thermal sensor (based on a DeltaVBE). |
The content of the VTHERM register represents the TPS92518-Q1 die temperature. Use Equation 33 to convert to degrees Celsius. The conversion is approximately 2.5ºC per LSB. The part-to-part temperature reading variation is ±10ºC or ±4lsb. This is the maximum variation a population of parts will have at a given temperature. If a single part temperature is read and then the temperature changes and returns to the same temperature, the reading will vary ±1 lsb from the original reading.