SLUSEG1A August 2021 – December 2021 TPS92519-Q1
PRODUCTION DATA
Table 7-1 summarizes the device behavior under fault conditions.
FAULT | DETECTION | DESCRIPTION | ||
---|---|---|---|---|
Thermal protection | TJ > 175°C | Each channel is protected by an individual thermal sensor located close to the switching MOSFETs. The thermal protection is activated in the event the maximum MOSFET temperature exceeds the typical value of 175°C. The corresponding channel is forced into shutdown mode. This feature is designed to prevent overheating and damage to the internal switching MOSFETs. | ||
V5D undervoltage lockout | V5D(RISE) < 4.1 V | The device enters the Undervoltage Lockout (UVLO). The switching operation is disabled, the COMP capacitor is discharged. | ||
V5D(FALL) > 4 V | ||||
V5A undervoltage lockout | V5A(RISE) < 4.1 V | In sleep mode, the internal V5A node is disconnected to reduce the current consumption. The switching operation is disabled and the COMP capacitor is discharged. | ||
V5A(FALL) > 4 V | ||||
VINx dropout protection | VUDIMx < 2.35 V | The device disables error amplifier and disconnects the compensation network for the corresponding channel. Error amplifier is enabled and compensation network is internally connected when the input voltage rises above the dropout rising threshold, VINx(DO,RISE). | ||
VINx undervoltage lockout | VUDIMx < 1.02 V | The device disables switching operation for the corresponding channel. Switching is enabled when the input voltage rises above the turn-on threshold, VINx(UVLO,RISE). | ||
BSTx undervoltage lockout | VBSTx(RISE) > 3.14 V | The device turns off the high-side MOSFET and turns on the low-side MOSFET for the corresponding channel. Normal switching operation is resumed after the bootstrap voltage exceeds 3.14 V. | ||
VBSTx(FALL) < 2.95 V | ||||
COMPx overvoltage | VCOMPx > 3.2 V | The FLTx flag is set low to indicate that the COMP voltage exceeded the normal operating range. This condition indicates output open circuit fault. | ||
Short CHx output | VCSNx < 2.45 V | The FLTx flag is set low to indicate an output short circuit condition based on sensed CSNx voltage. | ||
High-side switch current limit | IHS > 3.5 A | The device turns off the high-side MOSFET and discharges the COMP capacitor when the drain current exceeds 3.5-A typical. The low-side switch is turned on to discharge the inductor and output capacitor. The device attempts to restart after delay of 3.6 ms | ||
Low-side switch current limit | ILS > 2.5 A | The device turns off both high-side and low-side MOSFETs and discharges the COMP capacitor when the drain current exceeds 2.5 A typical. The device attempts to restart after delay of 3.6 ms. |
The TPS92519-Q1 triggers an auto-restart on detection of the thermal shutdown, high-side, or low-side current limit faults. In the case of thermal shutdown fault, the restart is initiated after the MOSFET temperature decreases by the fixed hysteresis of 10°C. A soft-start sequence is initiated and switching operation is enabled. For a high-side or low-side current limit fault, a fixed 3.6-ms timer is initiated on detection of the fault. A restart is initiated by the expiration of the fault timer and switching operation is enabled.
The output open circuit and short circuit faults force the FLTx pin low when biased through an external resistor and connected to a 5-V supply. The FLTx output can be used in conjunction with a microcontroller or system basis chip (SBC) as an interrupt and can be used to aid in fault diagnostics.
LIST | DESCRIPTION | FAULT OR DIAGNOSTIC | ENABLE FAULT TIMER | FLT INDICATION |
---|---|---|---|---|
Thermal protection | Fault | No | No | |
VINx(DO) | VIN supply dropout protection | Diagnostics | No | No |
VINx(UVLO) | VIN supply undervoltage lockout | Fault | No | No |
CHxBSTUV | BST supply undervoltage lockout | Fault | No | No |
CHxCOMPOV | COMP overvoltage | Diagnostics | No | Yes |
CHxSHORT | Short circuit detected | Diagnostics | No | Yes |
CHxHSILIM | High-side current limit | Fault | Yes | No |
CHxLSILIM | Low-side current limit | Fault | Yes | No |
V5AUV | V5A undervoltage | Diagnostics | No | No |