SLUSEG1A August 2021 – December 2021 TPS92519-Q1
PRODUCTION DATA
The device is powered by an external 5-V supply connected to V5D and V5A pins. Operation is enabled when V5D and V5A exceed the 4.1-V (typical) rising threshold and is disabled when either V5D or V5A drops below the 4-V (typical) falling threshold. The comparator provides 100 mV of hysteresis to avoid chatter during transitions. The V5D supply powers the internal digital logic and the high-side and low-side gate driver circuits. The V5A supply powers sensitive analog circuits. The two bias pins can be connected together on the PCB or through a series 10-Ω resistor between V5D and V5A with 5-V external supply connected directly to the V5D pin. TI recommends a capacitor from each pin to GND . The recommended range for the bypass capacitor from V5D pin to ground is between 1 µF and 4.7 µF. The recommended range from the V5A pin to ground is between 100 nF and 1 µF. The bypass capacitor from V5D to GND must be 10 times larger than the bootstrap capacitor, CBST, to support proper operation during PWM dimming. The voltage on V5D and V5A must never exceed 5.5 V.
In device sleep state, the V5A input is internally disconnected to reduce power consumption.