SNVS900B DECEMBER 2012 – December 2015 TPS92560
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
SRC, SEN, ADJ | –0.3 | 5 | V | |
AC1, AC2 | –1 | 45 | V | |
VP | –0.3 | 45 | V | |
VCC | –0.3 | 12 | V | |
TJ | Junction temperature | –40 | 125 | °C |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±1500 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VP | Supply voltage | 6.5 | 42 | V | |
TJ | Junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TPS92560 | UNIT | |
---|---|---|---|
DGQ (HVSSOP) | |||
10 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 55.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 43.7 | °C/W |
RθJB | Junction-to-board thermal resistance | 32.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 1.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 31.8 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 5.0 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY | ||||||
IIN | VIN Operating current | 6.5 V < VVP < 42 V | 0.7 | 1.4 | 1.95 | mA |
VCC REGULATOR | ||||||
VCC | VCC Regulated voltage(1) | ICC ≤ 10 mA, CVCC =0.47 µF 12 V < VVP < 42 V |
7.82 | 8.45 | 9.08 | V |
ICC = 10 mA, CVCC =0.47 µF VVP = 6.5 V | 5.22 | 5.8 | 6.18 | |||
ICC = 0 mA, CVCC =0.47 µF VVP = 2 V | 1.96 | 2 | ||||
ICC-LIM | VCC Current limit | VCC = 0 V 6.5 V < VVP < 42 V | 21 | 30 | 39 | mA |
VCC-UVLO-UPTH | VCC UVLO upper threshold | 5 | 5.38 | 5.76 | V | |
VCC-UVLO-LOTH | VCC UVLO lower threshold | 4.63 | 4.98 | 5.33 | V | |
VCC-UVLO-HYS | VCC UVLO hysteresis | 190 | 400 | 640 | mV | |
MOSFET GATE DRIVER | ||||||
VGATE-HIGH | Gate driver output high | w.r.t. SRC Sinking 100mA from GATE Force VCC = 8.5 V |
7.61 | 8.1 | 8.5 | V |
VGATE-LOW | Gate driver output low | w.r.t. SRC Sourcing 100 mA to GATE |
100 | 180 | 290 | mV |
tRISE | VGATE Rise time | CGATE = 1 nF across GATE and SRC | 22 | ns | ||
tFALL | VGATE Fall time | CGATE = 1 nF across GATE and SRC | 14 | ns | ||
tRISE-PG-DELAY | VGATE Low-to-high propagation delay | CGATE = 1 nF across GATE and SRC | 68 | ns | ||
tFALL-PG-DELAY | VGATE High-to-low propagation delay | CGATE = 1 nF across GATE and SRC | 84 | ns | ||
CURRENT SOURCE AT ADJ PIN | ||||||
IADJ-STARTUP | Output current of ADJ pin at start-up | VADJ = 0 V | 16 | 20 | 24 | µA |
IADJ-ELEC-XFR | Output current of ADJ pin for electronic transformers | An Electronic transformer is detected | 8 | 11.5 | 15 | µA |
IADJ-MAG-XFR | Output current of ADJ pin for inductive transformers | A magnetic transformer is detected | 7 | 9.5 | 12 | µA |
CURRENT SENSE COMPARATOR | ||||||
VSEN-UPPER-TH | VSEN Upper threshold over VADJ | VSEN-VADJ, VADJ=0.2 V, VGATE at falling edge | 8.9 | 14.9 | 20.9 | mV |
VSEN-LOWER-TH | VSEN Lower threshold over VADJ | VSEN-VADJ, VADJ=0.2 V VGATE at rising edge | -20.6 | –14.9 | -8.8 | mV |
VSEN-HYS | VSEN Hysteresis | (VSEN-UPPER-TH - VSEN-LOWER-TH) | 22.5 | 29.8 | 37.5 | mV |
VSEN-OFFSET | VSEN Offset w.r.t. VADJ | (VSEN-UPPER-TH + VSEN-LOWER-TH)/2 | -3.5 | 0.02 | 3.5 | mV |
ACTIVE LOW-SIDE INPUT RECTIFIERS | ||||||
RACn-ON | In resistance of AC1 and AC2 to GND | IACn = 200 mA | 300 | 570 | mΩ | |
VACn-ON-TH | Turn ON voltage threshold of AC1 and AC2 | VACn Decreasing, TJ = 25°C | 36 | 52 | 67 | mV |
VACn-OFF-TH | Turn OFF voltage threshold of AC1 and AC2 | VACn Increasing, TJ = 25°C | 77 | 90 | 104 | mV |
VACn-TH-HYS | Hysteresis voltage of AC1 and AC2 | VACn-OFF-TH - VACn-ON-TH | 39 | mV | ||
IACn-OFF | Off current of AC1 and AC2 | VACn = 45 V | 21 | 32 | µA | |
OUTPUT OVERVOLTAGE-PROTECTION (OVP) | ||||||
VADJ-OVP-UPTH | Output overvoltage-detection upper threshold | VADJ Increasing, VGATE at falling edge | 0.353 | 0.384 | 0.415 | V |
VADJ-OVP-LOTH | Output overvoltage-detection lower threshold | VADJ Decreasing, VGATE at rising edge | 0.312 | 0.339 | 0.366 | V |
VADJ-OVP-HYS | Output overvoltage-detection hysteresis | VADJ-OVP-UPTH - VADJ-OVP-LOTH | 25 | 46 | 67 | mV |
THERMAL SHUTDOWN | ||||||
TSD | Thermal shutdown temperature | TJ Rising | 165 | °C | ||
TSD-HYS | Thermal shutdown temperature hysteresis | TJ Falling | 30 | °C |