SLUSBP5E March 2014 – July 2018 TPS92601-Q1 , TPS92602-Q1
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT SUPPLY | ||||||
V(VIN_norm) | Input voltage range | Normal mode after initial start-up, VIN rising | 6 | 40 | V | |
V(VIN_crank) | Normal mode after initial start-up, VIN falling | 4 | 40 | |||
V(UVLO) | Undervoltage lockout | PWM1 = PWM2 = High, VIN falling,f(PWMOx) < V(VOUTx) – 2 V | 3.72 | 4 | V | |
V(UVsh) | Undervoltage shutdown | PWM1 = PWM2 = High, VIN falling, quiescent current < 2 µA | 2.8 | 3.5 | V | |
V(OVSH) | Overvoltage shutdown | PWM1 = PWM2 = High, VIN falling, V(PWMOx) = V(VOUTx), V(GRDVx) = 0 | 40 | 40.7 | V | |
SUPPLY CURRENT | ||||||
I(stby) | Shutdown current | VIN = 12 V, PWMIN1 and PWMIN2 = low for > t(CH_OFF),
TA = 25°C |
2 | µA | ||
VIN = 12 V, PWMIN1 and PWMIN2 = low for > t(CH_OFF),
TA = 125°C |
3 | |||||
t(CH_OFF) | Channel OFF timer | PWMINx = low | 9.5 | 14 | 18 | ms |
t(CH_ON) | Channel ON timer | PWMINx = high, VCC = 5.5 V | 1 | ms | ||
Inom | Normal-mode current in OVP loop | VIN = 12 V, PWMINx = high | 8 | 12 | mA | |
GATE DRIVER SUPPLY VCC | ||||||
V(VCC) | Output voltage | VIN > 6 V | 5.5 | 6.6 | 7.4 | V |
V(VCC_dr) | Drop-out voltage | 4 V < VIN < 8 V, I(VCC) < 50 mA | 400 | mV | ||
C(VCC) | VCC buffer capacitance | 2.2 | 10 | 20 | µF | |
I(VCC) | Output current (only for internal usage) | 80 | mA | |||
I(VCC_LIM) | Current limit | VCC shorted to ground | 150 | 220 | mA | |
GATE DRIVER – LOW-SIDE BOOST NMOS-FET | ||||||
VGS(NMOS) | NMOS gate-source voltage | Gate-source voltage to switch on boost NMOS FET. Depends on VCC | 5.5 | 6.6 | 7.4 | V |
D(MAX) | Maximum duty cycle | 93.8% | ||||
tr(NMOS) | Gate driver rising | VCC = 6.6 V, no load | 22 | ns | ||
tf(NMOS) | Gate driver falling | VCC = 6 V, no load | 8.5 | ns | ||
rDS(on)(Source,Nmos) | Gate driver resistance, sourcing | VCC = 6.6 V, 100-mA load | 2.5 | 4 | Ω | |
rDS(on)(Sink,Nmos) | Gate driver resistance, sinking | VCC = 6.6 V, 100-mA load | 2.5 | 4 | Ω | |
CURRENT LIMIT – NMOS FET | ||||||
V(ISNSx) | Voltage limit threshold across sense-current resistor | 83 | 100 | 115 | mV | |
t(ISNSx) | Leading edge blanking | 200 | ns | |||
I(ISNSx) | Current on ISNSx | 40 | 50 | 65 | µA | |
A(PS) | VC current-mode gain (ΔVvc / ΔVsns) | 4 | V/V | |||
GATE DRIVER – HIGH-SIDE PWM PMOS-FET | ||||||
I(PWMOx_Source) | Peak source current | V(OUT) – V(PWMOx) = 6.5 V, V(OUT) = 40 V | 150 | mA | ||
I(PWMOx_Sink) | Peak sink current | V(OUT) – V(PWMOx) = 0 V, V(OUT) = 40 V | 10 | mA | ||
V(PWMOx) | Output voltage | 4 | 75 | V | ||
VGS(PMOS) | PMOS gate-source voltage | PWMx = high, V(OUT) = 40 V | 6 | 6.9 | 8 | V |
VGS(NMOS) | NMOS gate-source voltage | Sufficient gate-source voltage to switch on the NMOS FET; this depends on VCC. | 5.5 | 6.6 | 7.4 | V |
tr(PMOS) | HS gate driver rising | No load | 1 | µs | ||
tf(PMOS) | HS gate driver falling | No load | 3 | µs | ||
PWM DIMMING | ||||||
f(PWMIN) | Dimming frequency | See PWM dimming section | 0.2 | 2 | kHz | |
V(thLOW) | Logic low | Switch off PMOS dimming FET (low below) | 0.8 | V | ||
V(thHIGH) | Logic high | Switch on PMOS dimming FET (high above) | 2 | V | ||
R(PWMIN_pd) | Pulldown resistance at PWMINx pin | 90 | 120 | 150 | kΩ | |
PWMIN to LED turnoff time | 80 | ns | ||||
PWMIN to LED turnon time | 60 | ns | ||||
INTERNAL PLL OSCILLATOR | ||||||
f(OSC) | Oscillator range | 100 | 600 | kHz | ||
Δf(OSC) | Oscillator accuracy | RT: 20-kΩ resistor. See Equation 2 and Figure 3 for f(OSC) vs RT | –20% | 20% | ||
f(EXT) | Ext. synchronization | 100 | 600 | kHz | ||
t(CLKpw) | Minimum clock input pulse duration | 70 | ns | |||
V(RTthLO) | RT low voltage | 0.8 | V | |||
V(RTthHI) | RT high voltage | 2 | V | |||
t(RTdelay) | RT rising edge to GDRV1 rising edge | 35 | ns | |||
t(PLLlock) | PLL lock-in time | 200 | µs | |||
HIGH-SIDE CURRENT-SENSE ERROR AMPLIFIER VFBx < 2.1 V | ||||||
V(SPSN,Com) | Common-mode voltage ISPx, ISNx | 4 | 74 | V | ||
V(SPSN_Diff) | Full-scale sense voltage ISPx – ISNx | 4 V < V(SPSN_Com) < 75 V, VFBx < 2.1 V, TPS92601-Q1, TPS92602-Q1,TPS92601B-Q1, TPS92602B-Q1 | 150 | mV | ||
4 V < V(SPSN_Com) < 75 V, VFBx < 2.1 V, TPS92601A-Q1, TPS92602A-Q1 | 300 | |||||
V(SPSN_AC) | Sense-voltage accuracy | Common-mode voltage 4 V to 75 V | –6 | 6 | mV | |
I(BIAS_SPSN) | Input bias current ISPx, ISNx | 4 V < V(SPSN_Com) < 75 V, V(SPSN_Diff) = 150 mV | 40 | µA | ||
I(offset_SPSN) | Input offset current ISPx, ISNx | TPS92601-1, TPS92602-Q1, TPS92601B-Q1, TPS92602B-Q1, 4 V < V(SPSN_Com) < 75 V, V(SPSN_Diff) = 150 mV | 100 | 135 | µA | |
TPS92601A-Q1, TPS92602A-Q1, 4 V < V(SPSN_Com) < 75 V, V(SPSN_Diff) = 300 mV | 175 | 200 | ||||
gMC | Forward transconductance | 1 | mS | |||
A(HSCS) | HS current-sense gain | TPS92601-Q1, TPS92602-Q1, TPS92601B-Q1, TPS92602B-Q1 | 5 | V/V | ||
TPS92601A-Q1, TPS92602A-Q1 | 2.5 | V/V | ||||
CURRENT CONTROL ICTRL – ANALOG DIMMING FOR ALL PARAMETERS: VFBx < 2.1 V | ||||||
I(DIM_LIN) | Linear analog dimming range | 10% | 100% | |||
K(DIMfactor) | Dimming factor, V(ICTRL) / V(SNSPx) | TPS92601-Q1, TPS92602-Q1, TPS92601B-Q1, TPS92602B-Q1, TA = 25ºC(1) | 9.7 | 10 | 10.3 | |
TPS92601-Q1, TPS92602-Q1, TPS92601B-Q1, TPS92602B-Q1, TA = 125ºC(1) | 9.5 | 10 | 10.5 | |||
TPS92601A-Q1, TPS92602A-Q1, TA = 25ºC(1) | 4.85 | 5 | 5.15 | |||
TPS92601A-Q1, TPS92602A-Q1, TA = 125ºC(1) | 4.75 | 5 | 5.25 | |||
V(ICTRLx) | Adjustable voltage range | See Figure 12 | 0 | 1.5 | V | |
R(ICTRLpd) | Pulldown resistance at ICTRLx pin | 0.75 | 1 | 1.2 | MΩ | |
ERROR AMPLIFIER - REFERENCE VOLTAGE | ||||||
V(VFB) | Voltage feedback | 2.2 | V | |||
ΔV(VFB) | Voltage FB accuracy | –5% | 5% | |||
I(BIAS) | Input bias current | VFB = 2.2 V | 500 | nA | ||
g(Mv) | Forward transconductance | 1 | mS | |||
INTERNAL SOFT-START | ||||||
t(softstart) | Soft-start time, internal soft-start | COMP 0 V to 1.5 V | 3.5 | ms | ||
DIAGNOSIS – DIAGx PIN | ||||||
V(OPLED) | Open LED failure | TPS92601-Q1, TPS92602-Q1, TPS92601B-Q1, TPS92602B-Q1 | 10 | mV | ||
TPS92601A-Q1, TPS92602A-Q1 | 20 | |||||
V(DIAG_OP) | Low-level voltage, DIAGx pin | DIAGx pin pulled low, I(DIAGx) = 100 µA | 0.15 | V | ||
V(SHLED) | Shorted LED failure | TPS92601-Q1, TPS92602-Q1, TPS92601B-Q1, TPS92602B-Q1 | 225 | mV | ||
TPS92601A-Q1, TPS92602A-Q1 | 450 | |||||
V(DIAG_SH) | High-level voltage, DIAGx pin | DIAGx pin pulled high, I(DIAGx) = 100 µA | 3 | 3.47 | V | |
V(ILED1) | Range for tracking LED current on DIAGx pin | Voltage range on DIAGx pin (VIN > 6 V) | 0.2 | 2.85 | V | |
V(ILED2) | 0.2 | 2.85 | ||||
V(DIAG_AC) | Offset of DIAG output buffer | At input of DIAG buffer | –12 | 12 | mV | |
K(DIAG_factor) | Factor V(DIAG) / V(SPSN) | Within linear analog dimming range and DIAG tracking range. Exclusive offset V(DIAG_AC), TPS92601-Q1, TPS92602-Q1, TPS92601B-Q1, TPS92602B-Q1 | 12.5 | |||
Within linear analog dimming range and DIAG tracking range. Exclusive offset V(DIAG_AC), TPS92601A-Q1, TPS92602A-Q1 | 6.25 | |||||
COMPENSATION NETWORK – COMPx PIN | ||||||
V(COMPx) | Compensation-network output-pin voltage | 0 | 3.3 | V | ||
THERMAL SHUTDOWN | ||||||
T(SD) | Thermal shutdown | 165 | °C | |||
T(HYS) | Hysteresis | 20 | °C |