SLUSBP5E March 2014 – July 2018 TPS92601-Q1 , TPS92602-Q1
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
For this boost regulator example, use the following as the design parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | Connect to battery (6 V to 16 V) |
Output current per channel (I(setting)) | 1 A |
Output voltage | 30 V (9 white LEDs) |
Input ripple voltage | 400 mV |
Output ripple current | ±10% |
Operating frequency | 600 kHz |