SLDS238B January 2018 – January 2020 TPS92611-Q1
PRODUCTION DATA.
Current setting by a sense resistor is as described in Equation 1.
LED-string maximum forward voltage = 3 × 2.5 V = 7.5 V.
With 400-mV headroom reserved for the TPS92611-Q1 device between SUPPLY and OUT, the TPS92611-Q1 device must disable open-circuit detection when the supply voltage is below 7.9 V by using the DIAGEN feature.
Set R1 = 10 kΩ, R2 = 65.6 kΩ.
Total device power consumption at worst case is with 16-V input and LEDs at minimal forward voltage.
TI recommends to add capacitors C1 and C2 at SUPPLY and OUT. TI recommends C1 of 1 µF and 100 nF close to the SUPPLY pin, and C2 of 10 nF close to the OUT pin. A larger capacitor for C1 or C2 is helpful for EMC and ESD; however, it takes a longer time to charge up the capacitor and could affect PWM dimming performance.