SLDS238B January 2018 – January 2020 TPS92611-Q1
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
SUPPLY | Device supply voltage | 4.5 | 40 | V | |
IN | Sense voltage | 4.4 | 40 | V | |
PWM | PWM inputs | 0 | 40 | V | |
DIAGEN | Diagnostics enable pin | 0 | 40 | V | |
OUT | Driver output | 0 | 40 | V | |
EN | Device enable | 0 | 40 | V | |
FAULT | Fault bus | 0 | 7 | V | |
TA | Operating ambient temperature | –40 | 125 | °C |