SLDS238B January 2018 – January 2020 TPS92611-Q1
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
t(PWM_delay_rising) | PWM rising edge delay, 50% PWM voltage to 10% of output current, t2 – t1 as shown in Figure 1 | 17 | µs | ||
t(PWM_delay_falling) | PWM falling edge delay, 50% PWM voltage to 90% of output current, t5 – t4 as shown in Figure 1 | 21 | µs | ||
t(TSD_deg) | Thermal overtemperature deglitch timer | 60 | µs | ||
t(DEVICE_STARTUP) | EN rising edge to 10% output current at 150-mA set current and 12-V supply voltage | 100 | 150 | µs | |
t(OPEN_deg) | LED open-circuit fault-deglitch time | 80 | 125 | 175 | µs |
t(SG_deg) | Channel-output short-to-ground detection deglitch time | 80 | 125 | 175 | µs |
t(Recover_deg) | Recovery deglitch time | 16 | µs |