SLDS237B January 2018 – January 2020 TPS92612-Q1
PRODUCTION DATA.
The TPS92612-Q1 device is the one of a family of single-channel linear LED drivers. The device provides a simple current source with protection for automotive LED applications.
The output current can be set by an external R(SNS) resistor. Current flows from the supply through the R(SNS) resistor into the internal current source and to the LEDs.