SLVSHB8 august 2023 TPS92621-Q1
PRODUCTION DATA
The TPS92621-Q1 is a single channel, high-side linear LED driver supporting external thermal sharing resistor to achieve the controllable junction temperature rising. The device can be directly powered by automotive battery and output full load up to 300 mA current to LED with limited power dissipation on the device. The current output can be set by external R(SNS) resistors. Current flows from the supply through the R(SNS) resistor into the integrated current regulation circuit and to the LEDs through OUT pin and RES pin. TPS92621-Q1 device supports both supply control and PWM control to turn LED ON and OFF. The LED brightness is also adjustable by voltage duty cycle applied on either SUPPLY or PWM pins with frequency above 100 Hz. The TPS92621-Q1 provides full diagnostics to keep the system operating reliably including LED open and short-circuit detection, supply POR and thermal shutdown protection. TPS92621-Q1 device is in a HTSSOP package with total 8 leads. The TPS92621-Q1 can be used with other TPS9261x-Q1, TPS9262x-Q1, TPS9263x-Q1 and TPS92830-Q1 family devices together to achieve one-fails-all-fail protection by tying all FAULT pins together as a fault bus.