SLVSGW4A November 2022 – November 2023 TPS92622-Q1
PRODUCTION DATA
Input voltage range is from 9 V to 16 V, and a total 6 strings with 3 LEDs in each string are required to achieve stop function. The LED maximum forward voltage, VF_MAX is 2.5 V for each LED, while the minimum forward voltage, VF_MIN is 1.9 V. The current requirement for each LED, I(LED) is 130 mA. The LED brightness and ON and OFF control is manipulated by body control module (BCM) directly by connecting and disconnecting the power supply to the LED load.