Automotive LED Lighting Applications, Such As:
The TPS92630-Q1 device is a three-channel linear LED driver with analog and PWM dimming control. Its full-diagnostic and built-in protection capabilities make it a suitable choice for variable-intensity LED lighting applications up to the medium-power range.
PART NUMBER | PACKAGE (PIN) | BODY SIZE (NOM) |
---|---|---|
TPS92630-Q1 | HTSSOP (16) | 4.40 mm × 5.00 mm |
Changes from D Revision (January 2018) to E Revision
Changes from C Revision (November 2017) to D Revision
Changes from B Revision (January 2015) to C Revision
Changes from A Revision (December 2014) to B Revision
Changes from * Revision (February 2014) to A Revision
The design of this device suits it well for driving LEDs configured as a single string or multiple strings within its power capability. A single device can drive up to three strings with one to three LEDs in each string at a total current of up to 150 mA per channel. Outputs can be paralleled to provide higher current drive capability to 450 mA.
In multiple-string applications, the device offers the advantage of having common-cathode connection of the LED strings. So, the application needs only a single return wire instead of one return wire per LED string that a system with low-side current sense would need.
A single-LED-short comparator allows detection of single LED failing with a short circuit. Fault output can support bus connection topology between multiple devices.
The included temperature monitor reduces the LED drive current if the device junction temperature exceeds a thermal threshold. One can program the temperature threshold through an external resistor. One can disable the thermal current-monitor feature by connecting the TEMP pin to ground. Output of the junction temperature as an analog voltage is available as a factory program option.