SLVSC76E February 2014 – May 2018 TPS92630-Q1
PRODUCTION DATA.
The devices operate with input voltages above 5 V. When the input voltage is lower than normal automotive 9 V, the devices shield single-LED-short fault status. With fault status shielded, if a single-LED-short fault occurs the devices do not report the fault with the FAULT_S pin.