SLVSC76E February 2014 – May 2018 TPS92630-Q1
PRODUCTION DATA.
This device can drive up to three strings with one to three LEDs in each string, at a total current up to 150 mA per channel. Outputs can be paralleled to provide higher current drive up to 450 mA. For example, if the load current is up to 2 times the device rating, connect the outputs of two devices in parallel as shown in Figure 29.